7011B Single Phase UPS

Ideal for IT Closet Applications

Features

Efficiency

Met quid ut hillor aut ut iunt, ipsandit ulpa pereped molo qui dolupta dolorepe dio quid et acimagnis andae landese dionsequi rest quis nate sinctur esciis excepudam volluptatur aut denis aut as as ipsandit, od quis que pro molorest, invendi vel inciis sinimillanda aut lab intur aut erfere magniande volescideles et maionet ea dolorem nustorr oviderunt quam, qui soluptaspis eatia conem doluptas ea iduciist, voloreiustin praeribus ut eossuntium fuga. Nament eum nimodia nditas dignati volorrorem acimus quisquia voloruptati il initatiusae eum simust pa etur ratem ut

True on-line double conversion

A lot of UPSs in this capacity range are offline designs, meaning that the load is directly connected to the incoming AC power supply, subjecting the load to any power fluctuations present in the raw power source and potentially disrupting operations downline that may be sensitive power supply anomalies.  Mitsubishi's 7011B is a True on-line double conversion UPS, meaning that the inverter is always on, supplying a consistent and clean supply of power.  Your equipment will remain free from disturbances caused by brown-outs, line noise, voltage transients, and of course, power outages.

Other Features

  • Available in 6, 8, 10, & 12 kVA
  • Space saving footprint
  • Up to 91.5% efficient
  • Transformer-less design using full IGBT power electronics LCD touchscreen display
  • Simple to start up, operate, and maintain
  • Internal batteries included; external batteries can be added to achieve longer runtimes

 

The 7011B would serve as a suitable backup solution for individual computers, small networks, communications systems, and security systems. 

7011B Peripherals

Battery Cabinets

Maintenance Bypass Switches

Outlet Panel

7011B Documentation